??
CAD model selection
Weidmueller 8869390000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8869390000
MANUTYPEDESC
Manufacturer Type Description
SCM-I 4CO N
DESCSHORT
Short Description
Relay socket, flat design, IP20, 4 CO contact , 6 A, Screw connection
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
4032248614257
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
14
AAP798
Application standards
CE; CSA; CURUS; VDE
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.056 kg
BAB577
depth
41.5 mm
BAA020
height
73.5 mm
BAF016
width
27.2 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation