??
CAD model selection
Weidmueller 8857560000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8857560000
MANUTYPEDESC
Manufacturer Type Description
MCZ 5
DESCSHORT
Short Description
Housing, IP20, IP20 in installed state, Wemid, grey-beige, Width: 6 mm
DESCLONG
Long Description
Housing for electronic components as a set.
GTIN
4032248575718
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAT099
Color number according to RAL
0
BAA351
color
gray
BAG975
degree of protection
IP20
AAF040
Mass
0.005 kg
BAB577
depth
62.900 mm
BAA020
height
91 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation