??
CAD model selection
Weidmueller 8800040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8800040000
MANUTYPEDESC
Manufacturer Type Description
RS PB-DP T
DESCSHORT
Short Description
Sub-D connector
DESCLONG
Long Description
The D-Sub connector for transmitting analogue signals or for connecting shielded cables.
GTIN
4032248496860
MANUNAME
Manufacturer Name
Weidmueller Group
BAB392
certificate/approval
EAC
BAG975
degree of protection
IP20
AAF040
Mass
0.066 kg
BAB577
depth
42.218 mm
BAA020
height
70 mm
BAF016
width
45 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation