??
CAD model selection
Weidmueller 8798740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8798740000
MANUTYPEDESC
Manufacturer Type Description
RCMKITZ 24VDC 4CO LED
DESCSHORT
Short Description
Relay module, 24 V DC, Green LED, Free-wheeling diode, 4 CO contact with test button (AgNi) , 240 V AC, 6 A, Tension-clamp connection, Test button available: Yes
DESCLONG
Long Description
Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.
GTIN
4032248494361
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
22.800 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
4
AAP546
Number of making contacts
0
AAP798
Application standards
CE; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
2.550 W
BAA020
height
101 mm
BAA303
Power loss, static, current-independent [Pls]
8 W
BAB577
depth
79 mm
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Spring pulley connection
BAF016
width
27 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.122 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation