??
CAD model selection
Weidmueller 8783930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8783930000
MANUTYPEDESC
Manufacturer Type Description
SRC 2CO Z
DESCSHORT
Short Description
Relay socket, IP20, 2 CO contact , Tension-clamp connection
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
4032248471430
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
8
AAP798
Application standards
CE; CURUS
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Spring pulley connection
AAF040
Mass
0.038 kg
BAB577
depth
45.2 mm
BAA020
height
98.1 mm
BAF016
width
16 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation