??
CAD model selection
Weidmueller 8771440000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8771440000
MANUTYPEDESC
Manufacturer Type Description
JPTA 50MS 24VDC PNP M12
DESCSHORT
Short Description
Timing relay, 18...24...30 V DC, 1 NO contact (Transistor) 0.4 A, M12 plug/socket, A-coded
DESCLONG
Long Description
Timing relay for processing control signals. Short pulses are extended in time and thus reliably detected by the downstream control modules.
GTIN
4032248439645
MANUNAME
Manufacturer Name
Weidmueller Group
AAB385
pluggable onto contactor
No
AAB424
Outputs, changeover delayed/non-delayed
No
AAB960
min. rated control voltage Us with DC
18 V
AAP693
Number of shutters of the delayed relay outputs
1
BAA020
height
14.400 mm
BAB577
depth
83 mm
BAC050
Type of actuation
DC
BAD109
Semi-conductor output present
Yes
BAD198
suitable only for remote control
No
BAD432
Plug-in base present
No
BAD453
Remote control possible
No
BAD479
Response delay is present
No
BAD486
Time relay has wipe contact
No
BAD497
function blinking with impulse beginning, fixed time present
No
BAD498
function blinking with pause beginning, fixed time present
No
BAD520
Startup wiping present
No
BAD539
Impulse forming possible
No
BAD585
reset-delay possible
Yes
BAD604
Star/delta present
No
BAD607
clocking with pulse starting, variable
No
BAD608
clocking with pause starting, variable
No
BAF016
width
36 mm
AAF040
Mass
0.050 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation