??
CAD model selection
Weidmueller 8690120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8690120000
MANUTYPEDESC
Manufacturer Type Description
RCM570R24
DESCSHORT
Short Description
Miniature industrial relay, 24 V AC, red LED, 4 CO contact (AgNi) , 240 V AC, 6 A, Test button available: Yes
DESCLONG
Long Description
Relay for switching, amplifying and multiplying digital signals with low electrical load. Small design
GTIN
4032248360789
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
21.600 V
AAB959
min. rated control voltage Us with AC 60 Hz
21.600 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
4
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CSA; CURUS; EAC; VDE
AAS575
Power loss per pole, current-dependent [PlIp]
2.800 W
BAA303
Power loss, static, current-independent [Pls]
8.200 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC
BAD132
Complete device with socket base
No
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.031 kg
BAB577
depth
35.631 mm
BAA020
height
28 mm
BAF016
width
22.5 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation