您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/37/16/05/8647740000.prj},{NB=8647740000},{MANUID=8647740000},{AAB958=20.400},{AAB959=20.400},{AAB960=20.400},{AAP378=1},{BAA303=2.900},{AAF040=0.078},{BAB577=74},{BAA020=81.9},{BAF016=17.5},{AAD931=85364900},{AAO676=8647740000},{AAO663=4032248308941},{PREVIEW=../../../../_pool_/cb/54/86477400009999.png},{MANUTYPEDESC=TIMER BTTT-S},{DESCSHORT=Timing relay, 24...230 V AC, 24...48 V DC, 1 CO contact (AgNi 90/10) , 5 A, Screw connection},{DESCLONG=Timing relay for processing control signals. Short pulses are extended in time and thus reliably detected by the downstream control modules.},{GTIN=4032248308941},{MANUNAME=Weidmueller Group},{AAB385=No},{AAB424=No},{AAB667=Yes},{BAD109=No},{BAD198=No},{BAD432=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 8647740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8647740000
MANUTYPEDESC
Manufacturer Type Description
TIMER BTTT-S
DESCSHORT
Description short
时间继电器, 24...230 V AC, 24...48 V DC, 1 转换触点 (AgNi 90/10) , 5 A, 螺钉联接
DESCLONG
Description long
时间继电器用于处理控制信号。短脉冲及时得以扩展,因此能够可靠地被下游控制模块识别。
GTIN
GTIN-Code
4032248308941
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB385
pluggable onto contactor
No
AAB424
Outputs, changeover delayed/non-delayed
No
AAB667
suitable for mounting onto standard rails
Yes
AAB958
min. rated control voltage Us with AC 50 Hz
20.400
V
AAB959
min. rated control voltage Us with AC 60 Hz
20.400
V
AAB960
min. rated control voltage Us with DC
20.400
V
AAP378
Number of changers of delayed relay outputs
1
BAA303
Power loss, static, current-independent [Pls]
2.900
W
BAD109
Semi-conductor output present
No
BAD198
suitable only for remote control
No
BAD432
Plug-in base present
No
BAD453
Remote control possible
No
BAD479
Response delay is present
No
BAD486
Time relay has wipe contact
No
BAD497
function blinking with impulse beginning, fixed time present
No
BAD498
function blinking with pause beginning, fixed time present
No
BAD520
Startup wiping present
No
BAD539
Impulse forming possible
No
BAD585
reset-delay possible
No
BAD604
Star/delta present
No
BAD607
clocking with pulse starting, variable
Yes
BAD608
clocking with pause starting, variable
Yes
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.078
kg
BAB577
depth
74
mm
BAA020
height
81.9
mm
BAF016
width
17.5
mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation
CAD
PDF