??
CAD Model seçimi
Weidmueller 8647680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8647680000
MANUTYPEDESC
Manufacturer Type Description
TIMER BTMF-S
DESCSHORT
Short Description
Timing relay, 24...230 V AC, 24...48 V DC, 1 CO contact (AgNi 90/10) , 5 A, Screw connection
DESCLONG
Long Description
Timing relay for processing control signals. Short pulses are extended in time and thus reliably detected by the downstream control modules.
GTIN
4032248308880
MANUNAME
Manufacturer Name
Weidmueller Group
AAB385
pluggable onto contactor
No
AAB424
Outputs, changeover delayed/non-delayed
No
AAB667
suitable for mounting onto standard rails
Yes
AAB958
min. rated control voltage Us with AC 50 Hz
20.400 V
AAB959
min. rated control voltage Us with AC 60 Hz
20.400 V
AAB960
min. rated control voltage Us with DC
20.400 V
AAP378
Number of changers of delayed relay outputs
1
BAA303
Power loss, static, current-independent [Pls]
2.900 W
BAD109
Semi-conductor output present
No
BAD198
suitable only for remote control
No
BAD432
Plug-in base present
No
BAD453
Remote control possible
No
BAD479
Response delay is present
Yes
BAD486
Time relay has wipe contact
No
BAD497
function blinking with impulse beginning, fixed time present
Yes
BAD498
function blinking with pause beginning, fixed time present
No
BAD520
Startup wiping present
Yes
BAD539
Impulse forming possible
Yes
BAD585
reset-delay possible
No
BAD604
Star/delta present
No
BAD607
clocking with pulse starting, variable
No
BAD608
clocking with pause starting, variable
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.074 kg
BAB577
depth
74 mm
BAA020
height
81.9 mm
BAF016
width
17.5 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation