??
CAD model selection
Weidmueller 8611320000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8611320000
MANUTYPEDESC
Manufacturer Type Description
RS RJ45
DESCSHORT
Short Description
Interface module with terminal, connector, RJ45 plug-in connectors, 8-pole, LM2N 3.5mm, 8 P, Screw connection
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
4032248272419
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAF726
rated current
1 A
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
8
BAA020
height
70 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
48 mm
BAF016
width
30 mm
AAF040
Mass
0.035 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation