??
CAD model selection
Weidmueller 8594850000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8594850000
MANUTYPEDESC
Manufacturer Type Description
MAZ PT100 0...100C
DESCSHORT
Short Description
Temperature transducer, PT100, 2-/3-wire connection technology, Configurable
DESCLONG
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248252480
MANUNAME
Manufacturer Name
Weidmueller Group
BAA039
max. ambient temperature
55 °C
BAB577
depth
97.800 mm
BAF016
width
6.100 mm
AAF040
Mass
0.041 kg
AAD931
customs tariff number (TARIC)
85043129
URL
URL
Preview - Generation