??
CAD model selection
Weidmueller 8594810000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8594810000
MANUTYPEDESC
Manufacturer Type Description
MAS DC/DC SELECT
DESCSHORT
Short Description
Signal inverter, Configurable
GTIN
4032248252442
MANUNAME
Manufacturer Name
Weidmueller Group
AAB712
Construction of unit
Signal inverter
BAG975
degree of protection
IP20
AAF040
Mass
0.051 kg
BAB577
depth
97.797 mm
BAA020
height
88.100 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85437090
URL
URL
Preview - Generation