??
CAD model selection
Weidmueller 8581230000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8581230000
MANUTYPEDESC
Manufacturer Type Description
WAZ2 VMA V AC
DESCSHORT
Short Description
Signal converter/insulator, Voltage monitoring, Input: 0…440 V AC, Output: analogue V / mA
DESCLONG
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4032248234639
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
0 °C
AAC821
Max. operating temperature
50 °C
BAB577
depth
112.400 mm
BAD831
Design of electrical connection
Spring pulley connection
BAF016
width
22.500 mm
AAF040
Mass
0.179 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation