??
CAD model selection
Weidmueller 8581190000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8581190000
MANUTYPEDESC
Manufacturer Type Description
WAZ4 PRO FREQ
DESCSHORT
Short Description
Frequency measuring transducer, Signal converter/isolator, Input: Frequency, Output: I / U
DESCLONG
Long Description
The frequency measuring transducer converts input frequencies into standardised analogue signals.
GTIN
4032248234493
MANUNAME
Manufacturer Name
Weidmueller Group
AAH675
max. measured value (frequency)
100000 Hz
AAH676
min. measured value (frequency)
0 Hz
BAA039
max. ambient temperature
55 °C
BAB577
depth
112.400 mm
BAD484
Output signal can be configured
Yes
BAF016
width
12.500 mm
AAF040
Mass
0.127 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation