??
CAD model selection
Weidmueller 8560720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8560720000
MANUTYPEDESC
Manufacturer Type Description
WAS5 PRO THERMO
DESCSHORT
Short Description
Temperature transducer, Configurable, Input: thermocouple, Output: I / U
DESCLONG
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248207336
MANUNAME
Manufacturer Name
Weidmueller Group
BAA039
max. ambient temperature
55 °C
BAB577
depth
112.400 mm
BAD484
Output signal can be configured
Yes
BAF016
width
17.500 mm
AAF040
Mass
0.129 kg
AAD931
customs tariff number (TARIC)
85437090
URL
URL
Preview - Generation