??
CAD model selection
Weidmueller 8540230000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8540230000
MANUTYPEDESC
Manufacturer Type Description
WAS5 CVC 4-20MA/0-10V
DESCSHORT
Short Description
Signal converter/insulator, Signal converter/isolator, Screw connection, Input: 4-20 mA, Output: 0-10 V
DESCLONG
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4032248180622
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
0 °C
AAC821
Max. operating temperature
55 °C
BAB577
depth
112.400 mm
BAD831
Design of electrical connection
Screw connection
BAF016
width
17.500 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.100 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation