??
CAD model selection
Weidmueller 8537360000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8537360000
MANUTYPEDESC
Manufacturer Type Description
RS SD50 BZ
DESCSHORT
Short Description
Interface module with terminal, connector, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole female, LM2NZF 5.08mm, Tension-clamp connection
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
4032248173044
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAF726
rated current
1.500 A
AAM488
type of electrical connection, control side
spring-cage connection
AAT080
Pole number
50
BAA020
height
145 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
64 mm
BAF016
width
87 mm
AAF040
Mass
0.254 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation