??
CAD model selection
Weidmueller 8537240000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8537240000
MANUTYPEDESC
Manufacturer Type Description
RS SD37 SZ
DESCSHORT
Short Description
Interface module with terminal, connector, D-sub connectors, acc. to IEC 60807 / DIN 41652, 37-pole plug, LM2NZF 5.08mm, Tension-clamp connection
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
4032248172993
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAF726
rated current
1.500 A
AAM488
type of electrical connection, control side
spring-cage connection
AAT080
Pole number
37
BAA020
height
87 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
64 mm
BAF016
width
110 mm
AAF040
Mass
0.153 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation