??
CAD model selection
Weidmueller 8537200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8537200000
MANUTYPEDESC
Manufacturer Type Description
RS F14 Z
DESCSHORT
Short Description
Interface module with terminal, connector, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, LM2NZF 5.08mm, Tension-clamp connection
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
4032248172955
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAF726
rated current
1 A
AAM488
type of electrical connection, control side
spring-cage connection
AAT080
Pole number
14
BAA020
height
87 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
64 mm
BAF016
width
50 mm
AAF040
Mass
0.103 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation