??
CAD model selection
Weidmueller 8461490000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8461490000
MANUTYPEDESC
Manufacturer Type Description
MCZ CFC 4-20MA
DESCSHORT
Short Description
Frequency measuring transducer, Signal converter/isolator, Tension-clamp connection, Input: 4-20 mA
DESCLONG
Long Description
The frequency measuring transducer converts input frequencies into standardised analogue signals.
GTIN
4032248037797
MANUNAME
Manufacturer Name
Weidmueller Group
AAB209
Analog output 0 V ... 10 V
No
AAC050
switching output present
No
BAA039
max. ambient temperature
50 °C
BAD484
Output signal can be configured
Yes
BAD715
suitable for series installation
Yes
AAF040
Mass
0.028 kg
BAB577
depth
62.9 mm
BAA020
height
91 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Preview - Generation