??
CAD model selection
Weidmueller 8449050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8449050000
MANUTYPEDESC
Manufacturer Type Description
MCZ OVP SL 48VUC 1,25A
DESCSHORT
Short Description
Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, binary, Number of signals: 2, AC/DC, 48 V, 48 V, 1.25 A, Terminal
DESCLONG
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4008190139407
MANUNAME
Manufacturer Name
Weidmueller Group
AAI841
nominal load current
1.250 A
AAI847
nominal voltage (at AC)
48 V
AAI848
nominal voltage (at DC)
48 V
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.028 kg
AAD931
customs tariff number (TARIC)
85363010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation