??
CAD model selection
Weidmueller 8432280000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8432280000
MANUTYPEDESC
Manufacturer Type Description
WTZ4 PT100/4 C 0/4-20MA
DESCSHORT
Short Description
Temperature transducer, PT100, 2-/3-/4-wire connection technology, Configurable, Input: Temperature, PT100 (4- wire) Output: 0(4)-20 mA
DESCLONG
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248110513
MANUNAME
Manufacturer Name
Weidmueller Group
ABE313
analogue output (0 V ... 2 V)
No
ABE314
analogue output (0 V ... 5 V)
No
ABE315
analogue output (2 V ... 10 V)
No
BAA039
max. ambient temperature
55 °C
BAB479
lower range-limit of temperature/RTD input
-200 °C
BAB480
upper range-limit of temperature/RTD input
850 °C
BAB577
depth
112.400 mm
BAD484
Output signal can be configured
Yes
BAD715
suitable for series installation
Yes
BAD792
analog output
4 ... 20 mA
BAF016
width
12.500 mm
AAF040
Mass
0.133 kg
AAD931
customs tariff number (TARIC)
85043129
URL
URL
Preview - Generation