??
CAD model selection
Weidmueller 8426220000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8426220000
MANUTYPEDESC
Manufacturer Type Description
FBCON M12 4P FM EMC
DESCSHORT
Short Description
Round plug (field customisable) Female socket, straight, Screw connection, M12, 0.14 mm², 0.75 mm², 6 - 8 mm, Number of poles: 4, Shield connection: Yes
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4032248036516
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB378
Type of plug-in contact, outside
Female (socket)
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
straight
AAB785
max. connectable conductor cross-section
0.750 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
80 °C
AAF726
rated current
4 A
AAS458
Conductor connection method
Screw connection
AAS467
Number of control contacts
4
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
AAT080
Pole number
4
BAA295
Degree of soiling
3
BAC140
Combustibility class
V2
BAC461
material of housing
Brass
BAD993
shielded
Yes
BAH005
rated voltage
250 V
AAF040
Mass
0.048 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation