??
CAD model selection
Weidmueller 8425720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8425720000
MANUTYPEDESC
Manufacturer Type Description
MCZ PT100/3 CLP 0...100C
DESCSHORT
Short Description
Temperature transducer, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output: 4-20 mA
DESCLONG
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248012664
MANUNAME
Manufacturer Name
Weidmueller Group
ABE313
analogue output (0 V ... 2 V)
No
ABE314
analogue output (0 V ... 5 V)
No
ABE315
analogue output (2 V ... 10 V)
No
BAA039
max. ambient temperature
50 °C
BAD484
Output signal can be configured
No
BAD715
suitable for series installation
Yes
BAD792
analog output
4 ... 20 mA
AAF040
Mass
0.029 kg
BAB577
depth
62.9 mm
BAA020
height
91 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85043129
URL
URL
Preview - Generation