??
CAD model selection
Weidmueller 8421380000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8421380000
MANUTYPEDESC
Manufacturer Type Description
MCZ O 230VAC
DESCSHORT
Short Description
Solid-state relay, 230 V AC +5 % / -15 %, 5...48 V DC, 20 mA, Tension-clamp connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4032248006052
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
0.020 A
AAF691
max. output voltage
48 V
AAF692
min. output voltage
5 V
AAF703
max. input voltage
241.500 V
AAF704
min. primary voltage range
195.500 V
AAP798
Application standards
CE; CSA; CURUS; EAC
BAA303
Power loss, static, current-independent [Pls]
2.300 W
BAD391
LED display present
Yes
BAH319
Design of digital output
Transistor
AAF040
Mass
0.024 kg
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation