??
CAD model selection
Weidmueller 8410510000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8410510000
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST STB 1
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 35 x 7.5 x 80 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118652758
MANUNAME
Manufacturer Name
Weidmueller Group
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
80 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.031 kg
BAA020
height
35 mm
BAF016
width
80 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation