??
CAD model selection
Weidmueller 8398940000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8398940000
MANUTYPEDESC
Manufacturer Type Description
MCZ O 5VTTL
DESCSHORT
Short Description
Solid-state relay, 5 V TTL, 5...48 V DC, 100 mA, Tension-clamp connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4008190985448
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
0.100 A
AAF691
max. output voltage
48 V
AAF692
min. output voltage
5 V
AAF703
max. input voltage
5.250 V
AAF704
min. primary voltage range
4.750 V
AAP798
Application standards
CE; CSA; CURUS; EAC
BAA303
Power loss, static, current-independent [Pls]
0.200 W
BAD391
LED display present
Yes
AAF040
Mass
0.020 kg
AAD931
customs tariff number (TARIC)
85364110
URL
URL
Preview - Generation