??
CAD model selection
Weidmueller 8324610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8324610000
MANUTYPEDESC
Manufacturer Type Description
MCZ O 24VDC
DESCSHORT
Short Description
Solid-state relay, 24 V DC ±16 %, 5 V TTL, 8 ma, Fan out = 20 LS-TTL, Tension-clamp connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4008190985431
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
0.008 A
AAF691
max. output voltage
5.250 V
AAF692
min. output voltage
4.750 V
AAF703
max. input voltage
27.840 V
AAF704
min. primary voltage range
20.160 V
AAP798
Application standards
CE; CSA; CURUS; EAC
BAD391
LED display present
Yes
AAF040
Mass
0.024 kg
AAD931
customs tariff number (TARIC)
85364110
URL
URL
Preview - Generation