??
CAD model selection
Weidmueller 8260280000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8260280000
MANUTYPEDESC
Manufacturer Type Description
MCZ SC 0-10V
DESCSHORT
Short Description
Limit value monitoring, Limit value monitoring, Input: 0-10 V, Output: 2 x transistor
DESCLONG
Long Description
Limit value transmitter for recording standard signals.
GTIN
4008190985417
MANUNAME
Manufacturer Name
Weidmueller Group
AAB371
Type of voltage supply
24 V
AAB425
Output circuit relay making contact
0 1
AAB426
Output circuit relay change-over
0 1
AAB621
galvanic separation between input to output present
No
AAB712
Construction of unit
Field device
AAB831
max. rated supply voltage with AC
0 V
AAB834
max. rated supply voltage with DC
24 V
AAC132
fault signal output present
No
AAC820
Min. operating temperature
0 °C
AAC821
Max. operating temperature
50 °C
AAC969
power consumption
2 W
AAO517
Number of input ranges - 5mA ... + 5mA
0
AAO518
Number of input ranges +10 V ... -10 V
0
AAO519
Number of input ranges +5 V ... 5 V
0
AAO520
Number of input ranges 0 mA ... 10 mA
0
AAO521
Number of input ranges 0 mA ... 20 mA
0
AAO522
Number of input ranges 0 mA ... 5 mA
0
AAO523
Number of input ranges 0 mV ... 100 mV
0
AAO524
Number of input ranges 0 mV ... 200 mV
0
AAO525
Number of input ranges 0 mV ... 300 mV
0
AAO526
Number of input ranges 0 mV ... 500 mV
0
AAO527
Number of input ranges 0 mV ... 60 mV
0
AAO528
Number of input ranges 0 V ... 1 V
0
AAO530
Number of input ranges 0 V ... 2 V
0
AAO531
Number of input ranges 0 V ... 2.5 V
0
AAO532
Number of input ranges 0 V ... 20 V
0
AAP481
Number of input ranges 0 V ... 24 V
0
AAP482
Number of input ranges 0 V ... 30 V
0
AAP483
Number of input ranges 0 V ... 5 V
1
AAP484
Number of input ranges -1 V ... +1 V
0
AAP485
Number of input ranges 1 V ... 5 V
0
AAP486
Number of input ranges -10 mA ... +10 mA
0
AAP487
Number of input ranges -10 V ... +10 V
0
AAP488
Number of input ranges 10 V ... 0 V
0
AAP489
Number of input ranges 10 V ... 2 V
0
AAP490
Number of input ranges -100 mV ... +100 mV
0
AAP491
Number of input ranges -2 V ... +2 V
0
AAP492
Number of input ranges 2 V ... 10 V
0
AAP493
Number of input ranges -2.5 V ... + 2.5 V
0
AAP494
Number of input ranges -20 mA ... +20 mA
0
AAP495
Number of input ranges 20 mA ... 0 mA
0
AAP496
Number of input ranges 20 mA ... 4 mA
0
AAP497
Number of input ranges -20 V ... +20 V
0
AAP498
Number of input ranges -300 mV ... +300 mV
0
AAP499
Number of input ranges 4 mA ... 20 mA
0
AAP500
Number of input ranges -5 V ... +5 V
0
AAP501
Number of input ranges 5 V ... 0 V
0
AAP502
Number of input ranges 5 V ... 1 V
0
AAP503
Number of input ranges -500 mV ... +500 mV
0
AAP504
Number of input ranges -60 mV ... +60 mV
0
AAP535
Number of limit values
2
AAP562
Number of output circuits transistor npn
0
AAP564
Number of output circuits transistor potential-free
0
AAP567
Number of output ranges 0 mA ... 20 mA
0
AAP599
Number of output ranges 4 mA ... 20 mA
0
AAP675
Number of selectable inputs
0
BAA303
Power loss, static, current-independent [Pls]
2 W
BAD831
Design of electrical connection
Spring pulley connection
AAO382
safety integrity level (SIL)
without
AAF040
Mass
0.030 kg
BAB577
depth
62.9 mm
BAA020
height
91 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Preview - Generation