??
CAD model selection
Weidmueller 8146450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8146450000
MANUTYPEDESC
Manufacturer Type Description
KDKS1/EN LD 24VDC
DESCSHORT
Short Description
Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4008190171902
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB911
max. supply voltage for defect display
24 V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC027
min. supply voltage for defect display
24 V
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
6.300 A
AAP530
Number of levels
2
BAA020
height
62.750 mm
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
multi-colored
BAB577
depth
55.500 mm
BAB943
Design of safety block
Miniature fuses 5x20 mm
BAC034
Connection type
Screw connection
BAC068
Voltage type for the defective display
DC
BAC140
Combustibility class
V2
BAC159
Design of display of defects
LED
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAC922
Design
swiveling
BAD774
Closing plate required
Yes
BAF016
width
8 mm
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
24 V
AAF040
Mass
0.018 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation