??
CAD model selection
Weidmueller 8025610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8025610000
MANUTYPEDESC
Manufacturer Type Description
WDK 2.5 1D
DESCSHORT
Short Description
Component terminal block, Screw connection, 2.5 mm², 0.5 A, Diode 1N 4007, TS 35, dark beige
DESCLONG
Long Description
Terminal block with electronic components.
GTIN
4008190150495
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
0.500 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
2
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAB989
Construction elements type
Diode
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.012 kg
BAB577
depth
62.217 mm
BAA020
height
69.072 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation