??
CAD model selection
Weidmueller 8000090354
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000090354
MANUTYPEDESC
Manufacturer Type Description
KEBIHS404020S2N1 AL
DESCSHORT
Short Description
Metal housing, Width: 400 mm, Height: 400 mm, Depth: 200 mm, untreated, Flange plate: Yes, Bottom, M5 hexagonal screw with slot and 10mm distance across flats + hinge
DESCLONG
Long Description
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4064675855675
MANUNAME
Manufacturer Name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
Yes
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK09
AAM117
glazed door present
No
AAM272
wall build in possible
Yes
AAP429
Number of doors front
1
AAP542
Number of locks
2
AAT099
Color number according to RAL
7001
BAA351
color
Silver
BAB664
material
stainless steel - 1.4301
BAD290
Assembly on floor is possible
No
BAD308
Wall assembly possible
Yes
BAF634
Material
Stainless steel
BAF728
Mounting plate present
No
BAF785
Surface
untreated
BAG975
degree of protection
IP66
AAF040
Mass
9.515 kg
BAB577
depth
205.6 mm
BAA020
height
410 mm
BAF016
width
400 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation