??
CAD model selection
Weidmueller 8000084731
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000084731
MANUTYPEDESC
Manufacturer Type Description
RS VERT SUPPLY BLL_F
DESCSHORT
Short Description
Interface module with terminal, connector, Plug-in connection
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
4099986226593
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Plug-in connection
BAA020
height
93.700 mm
BAA295
Degree of soiling
3
BAB577
depth
30 mm
BAF016
width
17.900 mm
BAH005
rated voltage
230 V
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation