??
CAD model selection
Weidmueller 8000076874
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000076874
MANUTYPEDESC
Manufacturer Type Description
RS VERT SUPPLY LMF
DESCSHORT
Short Description
Interface module with terminal, connector, PUSH IN
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
4099986226586
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Plug terminal connection
BAA020
height
80.200 mm
BAA295
Degree of soiling
3
BAB577
depth
29 mm
BAF016
width
17.900 mm
BAH005
rated voltage
230 V
AAF040
Mass
0.024 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation