??
CAD model selection
Weidmueller 8000075197
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000075197
MANUTYPEDESC
Manufacturer Type Description
Y-INTERFACE BLL
DESCSHORT
Short Description
Interface module with terminal, connector, PUSH IN
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
8430243428422
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Plug terminal connection
BAA020
height
38.400 mm
BAA295
Degree of soiling
3
BAB577
depth
16.400 mm
BAF016
width
15.200 mm
BAH005
rated voltage
230 V
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation