??
CAD model selection
Weidmueller 8000073210
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000073210
MANUTYPEDESC
Manufacturer Type Description
TS35X15 ST POK 1616
DESCSHORT
Short Description
Terminal rail, with slot, Terminal rails, 35 x 15 x 142 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4064675356578
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
132 mm
AAG011
thickness of material
1.500 mm
AAO740
Hole, form of
Oblong hole
BAA018
length
142 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1.500 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.098 kg
BAA020
height
35 mm
BAF016
width
142 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation