??
CAD model selection
Weidmueller 8000071038
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000071038
MANUTYPEDESC
Manufacturer Type Description
KEBXQL504030S4B1 AK
DESCSHORT
Short Description
Ex metal housing, 400 x 500 x 300 mm, Brushed, Flange plate: Yes, Bottom, Quarter-turn fastener with slotted insert + hinges
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4064675385134
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
brushed
BAG975
degree of protection
IP66
AAF040
Mass
13.900 kg
BAB577
depth
305.5 mm
BAA020
height
510.25 mm
BAF016
width
401.5 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation