??
CAD model selection
Weidmueller 8000071035
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000071035
MANUTYPEDESC
Manufacturer Type Description
KEBXQL403030S4B1 AK
DESCSHORT
Short Description
Ex metal housing, 300 x 400 x 300 mm, Brushed, Flange plate: Yes, Bottom, Quarter-turn fastener with slotted insert + hinges
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4064675385103
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
brushed
BAG975
degree of protection
IP66
AAF040
Mass
9.893 kg
BAB577
depth
305.5 mm
BAA020
height
410.25 mm
BAF016
width
301.5 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation