??
CAD model selection
Weidmueller 8000070049
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000070049
MANUTYPEDESC
Manufacturer Type Description
S.A._TS35X7.5 ST KEBX2626 VER
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 35 x 7.5 x 200 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4064675211549
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.100 kg
BAA020
height
35 mm
BAF016
width
200 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation