??
CAD model selection
Weidmueller 8000054772
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000054772
MANUTYPEDESC
Manufacturer Type Description
KLIPPON STB 4 MS M32 E90
DESCSHORT
Short Description
Ex metal housing, 250 x 250 x 120 mm, Powder-coated, Flange plate: No, M5 hexagonal screw with slot and 10mm distance across flats
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4064675362371
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
250 mm
BAB577
depth
120 mm
BAB664
material
Steel
BAF016
width
250 mm
BAF785
Surface
powder-coated
BAG975
degree of protection
IP66
AAF040
Mass
4.395 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation