??
CAD model selection
Weidmueller 8000052636
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000052636
MANUTYPEDESC
Manufacturer Type Description
KLIPPON POK 252512 FH M25 E60
DESCSHORT
Short Description
Ex plastic housing, Klippon POK (polyester empty enclosure) 255 x 250 x 120 mm, Glass fibre-reinforced polyester, untreated, Light Grey
DESCLONG
Long Description
The glass-fibre reinforced polyester housing offers a high-quality solution for the protection of electrical components. The enclosure is ideal wherever corrosion resistance, shock resistance and a high degree of protection are required.. Direct mounting in the enclosure or by means of an internal mounting plate. Direct wall mounting possible using fixing holes or mounting feet.
GTIN
4064675362319
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
250 mm
BAB577
depth
120 mm
BAB664
material
Polyester, fiberglass reinforced
BAF016
width
255 mm
BAF785
Surface
untreated
BAG975
degree of protection
IP66
AAF040
Mass
7.735 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation