??
CAD model selection
Weidmueller 8000028513
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000028513
MANUTYPEDESC
Manufacturer Type Description
FP BOX ON/OFF16A FUSE R
DESCSHORT
Short Description
Energy distribution terminal strip with housing, IP65, Polycarbonate, glass fibre reinforced, Insulation displacement connection (IDC) PUSH IN
DESCLONG
Long Description
The power distribution terminal block ensures safe and efficient distribution of electricity to the power consumers. The enclosure protects the terminal block against external influences.
GTIN
4050118505368
MANUNAME
Manufacturer Name
Weidmueller Group
AAC218
EMC design present
No
AAG078
type of cover
closed
AAG079
extension possible
No
AAG080
DIN-rail present
No
AAT099
Color number according to RAL
9011
BAA020
height
181 mm
BAA351
color
black
BAB577
depth
165 mm
BAC461
material of housing
Polycarbonate (PC)
BAD445
Transparent ceiling present
No
BAF016
width
192 mm
BAF728
Mounting plate present
No
BAG533
Lock present
No
BAG640
Assembly type
screwable
BAG975
degree of protection
IP65
AAF040
Mass
1.593 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation