??
CAD model selection
Weidmueller 8000006728
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000006728
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST KTB7650 HOR
DESCSHORT
Short Description
Terminal rail, Terminal rails, Steel, galvanic zinc plated and passivated, Width: 447 mm, Height: 35 mm, Depth: 7.5 mm
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118653014
MANUNAME
Manufacturer Name
Weidmueller Group
AAG011
thickness of material
1 mm
AAG076
punching present
No
AAO740
Hole, form of
without
BAA018
length
447 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.147 kg
BAA020
height
35 mm
BAF016
width
433 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation