??
Seleção de modelos em CAD
Weidmueller 8000005211
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000005211
MANUTYPEDESC
Manufacturer Type Description
GHDE 10P HO ON/OFF PTS4
DESCSHORT
Short Description
Plastic housing, FieldPower®, 192 x 181 x 122 mm, black
DESCLONG
Long Description
Plastic housing for electrical, electromechanical and pneumatic devices as well as PCBs. Suitable for use in mechanically and chemically demanding environments. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4050118048568
MANUNAME
Manufacturer Name
Weidmueller Group
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAT099
Color number according to RAL
9011
BAA020
height
181 mm
BAA351
color
black
BAB577
depth
122 mm
BAF016
width
192 mm
BAG975
degree of protection
IP65
AAF040
Mass
0.669 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation