??
CAD model selection
Weidmueller 8000003892
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000003892
MANUTYPEDESC
Manufacturer Type Description
TS15X5 ST POK 0819
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 15 x 5 x 177 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118652574
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
169 mm
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
177 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.033 kg
BAA020
height
15 mm
BAF016
width
177 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation