??
CAD model selection
Weidmueller 7920340000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7920340000
MANUTYPEDESC
Manufacturer Type Description
ZEW 15
DESCSHORT
Short Description
End bracket, Plastic, beige, Rail: TS 15, Direct mounting
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4032248238910
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
beige
BAB664
material
Plastic
BAB838
Type of locking
screwless
BAC140
Combustibility class
V2
BAG640
Assembly type
Top-hat rail TH15
AAF040
Mass
0.002 kg
BAB577
depth
23 mm
BAA020
height
24.15 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation