??
CAD model selection
Weidmueller 7820000469
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7820000469
MANUTYPEDESC
Manufacturer Type Description
EW 15 RU
DESCSHORT
Short Description
End bracket, Polyamide 66, beige, Rail: TS 15, DIN rail
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118824346
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.003 kg
BAB577
depth
20.800 mm
BAA020
height
25.529 mm
BAF016
width
9.500 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation