??
CAD model selection
Weidmueller 7820000467
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7820000467
MANUTYPEDESC
Manufacturer Type Description
EW 35 RU
DESCSHORT
Short Description
End bracket, Polyamide 66, beige, Rail: TS 35, DIN rail
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118824322
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.005 kg
BAB577
depth
30.850 mm
BAA020
height
45.300 mm
BAF016
width
8.500 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation