??
CAD model selection
Weidmueller 7820000282
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7820000282
MANUTYPEDESC
Manufacturer Type Description
WDU 10 RU
DESCSHORT
Short Description
Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118667226
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.017 kg
BAB577
depth
46.250 mm
BAA020
height
60 mm
BAF016
width
9.900 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation