??
CAD model selection
Weidmueller 7820000146
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7820000146
MANUTYPEDESC
Manufacturer Type Description
ZDU 6 RU
DESCSHORT
Short Description
Feed-through terminal block, Tension-clamp connection, 6 mm², 800 V, 41 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118593594
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.017 kg
BAB577
depth
44.700 mm
BAA020
height
65.001 mm
BAF016
width
8.100 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation